IESNA:LM-63-2002
[TEST]P940619
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30177
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4021.3 3708.1 3422.6 3156.7 2939.7 2846.7 2841.8 2890.8 3021.3 3298.6
3730.9 4236.6 4807.6 5434 5959.3 6434.1 6874.5 7362.3 7760.4 8187.8
8714.7 9062.2 9318.3 9647.8 10120.9 11080.2 12514.1 14320 15809.5 15612.1
12807.8 6868 2239.9 951.1 371.9 122.4 0
4021.3 3730.9 3447.1 3177.9 2960.9 2853.2 2854.9 2900.5 3029.4 3303.5
3727.6 4212.2 4784.8 5419.4 5946.3 6427.5 6858.2 7319.9 7735.9 8164.9
8682.1 9081.8 9357.5 9592.4 10081.8 10982.3 12346.1 14153.6 15747.5 15574.5
13050.8 7253 2575.9 990.2 416 148.5 0
4021.3 3740.7 3468.3 3210.5 2995.2 2872.8 2856.5 2885.9 2985.4 3195.8
3556.4 4040.9 4600.4 5199.1 5763.6 6270.9 6695.1 7083.3 7492.8 7959.4
8478.2 9037.7 9494.5 9848.5 10280.8 11013.3 12189.5 13961.1 15977.5 16786.6
14928.5 9691.9 3863 1726 761.8 272.4 0
4021.3 3735.8 3487.8 3246.4 3036 2913.6 2877.7 2898.9 2967.4 3122.4
3414.4 3828.8 4323.1 4863.1 5417.7 5998.5 6551.5 7016.5 7453.7 7931.6
8512.4 9093.2 9621.7 10096.5 10647.9 11337.9 12414.6 14173.2 16850.3 19484.9
19437.6 14351 7306.8 3450.3 1595.5 546.5 0
4021.3 3760.3 3535.1 3326.3 3135.5 3000.1 2949.5 2959.3 3011.5 3125.7
3332.9 3651 4076.8 4533.5 5014.8 5582.5 6243.2 6933.3 7543.4 8174.7
8784.8 9465.1 10182.9 10864.8 11628.3 12590.8 13946.5 15943.2 19132.5 23152.2
24595.9 19201 12476.6 6403.1 2773.3 863 0
4021.3 3757 3549.8 3341 3153.4 3011.5 2954.4 2967.4 3018 3128.9
3314.9 3624.9 4034.3 4484.6 4954.4 5509.1 6176.3 6877.8 7520.5 8181.2
8809.3 9488 10205.8 10925.2 11724.5 12718 14072.1 16042.7 19135.8 23065.7
24584.5 19489.8 12422.8 6303.6 2712.9 832 0
4021.3 3791.3 3603.7 3430.7 3267.6 3137.1 3070.2 3058.8 3107.7 3207.2
3367.1 3613.5 3926.7 4303.5 4770.1 5301.9 5993.6 6768.5 7615.2 8515.7
9421.1 10311.8 11151.9 11969.2 12833.9 13809.4 14910.6 16269.5 18011.8 19661.1
18651.3 13112.8 5620 1789.6 646 158.2 0
4021.3 3833.7 3685.2 3558 3437.3 3331.2 3262.7 3230.1 3251.3 3337.8
3478 3660.8 3902.2 4238.3 4696.7 5277.4 5972.4 6771.8 7639.6 8523.8
9365.6 10169.9 10935 11672.3 12336.3 12915.4 13370.6 13626.7 13414.6 11809.4
7507.5 2626.5 1031 592.2 293.6 101.1 0
4021.3 3892.4 3792.9 3708.1 3633 3559.6 3513.9 3499.3 3513.9 3571
3667.3 3804.3 4008.2 4321.5 4739.1 5269.3 5910.4 6634.7 7373.7 8094.8
8758.7 9416.2 9961.1 10443.9 10797.9 10974.1 10908.9 10395 8987.1 6054
2504.1 1075.1 735.7 517.1 331.2 143.6 0
4021.3 3949.5 3902.2 3867.9 3835.3 3810.8 3806 3827.2 3871.2 3951.1
4057.2 4197.5 4388.3 4677.1 5047.4 5535.2 6135.5 6812.5 7522.2 8259.5
9008.3 9747.3 10432.5 11023.1 11491.3 11674 11320 9956.2 7058.9 3184.4
1319.8 845 598.7 409.5 267.5 122.4 0
4021.3 4032.7 4039.2 4057.2 4076.8 4106.1 4150.2 4225.2 4328 4458.5
4626.5 4832.1 5117.6 5515.6 6036 6667.3 7381.9 8138.8 8925.1 9713.1
10494.5 11261.2 11982.3 12476.6 12572.9 12057.3 10688.6 8269.3 4784.8 1792.9
926.6 641.1 443.7 274.1 163.1 58.7 0
4021.3 4055.5 4084.9 4133.9 4176.3 4226.8 4295.4 4378.6 4494.4 4634.7
4802.7 5021.3 5310.1 5690.2 6150.2 6686.9 7275.8 7892.5 8532 9158.4
9757.1 10350.9 10855 11142.2 11018.2 10334.6 8957.8 6832.1 3894 1476.4
787.9 536.7 371.9 223.5 122.4 34.3 0
4021.3 4081.6 4142 4207.3 4279 4341 4425.9 4522.1 4623.3 4758.7
4908.7 5078.4 5298.6 5574.3 5895.7 6256.2 6649.4 7054 7468.3 7859.9
8226.9 8523.8 8677.2 8553.2 8050.7 7093.1 5770.1 4179.5 2373.6 1089.7
664 469.8 332.8 217 128.9 44 0
4021.3 4112.6 4218.7 4328 4422.6 4496 4575.9 4637.9 4685.3 4730.9
4763.6 4788 4810.9 4822.3 4804.3 4724.4 4577.6 4399.8 4225.2 3969.1
3549.8 3013.1 2496 2065.3 1712.9 1434 1217 1047.3 903.8 781.4
657.4 549.8 447 334.4 213.7 78.3 0
4021.3 4158.3 4293.7 4425.9 4515.6 4574.3 4605.3 4616.7 4592.3 4549.8
4487.9 4396.5 4248 4055.5 3814.1 3546.6 3285.5 3036 2789.6 2541.7
2290.4 2062 1866.3 1673.8 1505.7 1358.9 1236.6 1130.5 1027.8 925
804.3 688.4 554.7 414.4 243.1 96.2 0
4021.3 4197.5 4367.1 4487.9 4562.9 4587.4 4572.7 4546.6 4486.2 4399.8
4257.8 4036 3781.5 3538.4 3350.8 3195.8 3022.9 2823.9 2620 2429.1
2274.1 2190.9 2070.2 1903.8 1745.5 1602 1456.8 1314.9 1189.3 1068.5
929.9 778.2 602 425.8 248 119.1 0
4021.3 4230.1 4411.2 4523.7 4564.5 4551.5 4527 4471.5 4372 4217.1
4011.5 3792.9 3595.5 3422.6 3257.8 3096.3 2925 2743.9 2585.7 2466.6
2430.7 2420.9 2337.7 2200.7 2052.2 1900.5 1717.8 1538.4 1372 1231.7
1094.6 942.9 792.8 611.8 427.4 221.9 0
4021.3 4264.4 4450.3 4549.8 4558 4523.7 4479.7 4394.9 4241.5 4053.9
3885.9 3747.2 3598.8 3425.8 3233.3 3044.1 2846.7 2660.7 2489.4 2391.6
2358.9 2316.5 2266 2179.5 2029.4 1879.3 1748.8 1628.1 1535.1 1432.3
1303.5 1166.4 1018 843.4 660.7 393.2 0
4021.3 4285.6 4469.9 4543.3 4535.2 4484.6 4416.1 4298.6 4124.1 3967.5
3858.2 3752.1 3620 3448.7 3239.9 3000.1 2763.5 2540 2344.3 2257.8
2166.4 2104.4 2031 1874.4 1719.4 1600.4 1500.8 1429.1 1372 1282.2
1194.2 1060.4 910.3 763.5 590.6 350.7 0
4021.3 4293.7 4487.9 4549.8 4523.7 4469.9 4383.5 4231.7 4062.1 3936.5
3843.5 3747.2 3623.2 3465 3244.8 2974 2675.4 2407.9 2200.7 2097.9
1983.7 1881 1735.8 1562.8 1430.7 1329.6 1249.6 1182.7 1111 1027.8
965.8 836.9 681.9 557.9 429 215.3 0
4021.3 4318.2 4500.9 4553.1 4525.4 4463.4 4357.3 4204 4034.3 3916.9
3828.8 3722.8 3606.9 3437.3 3218.7 2949.5 2642.8 2341 2115.9 1964.2
1812.4 1701.5 1544.9 1416 1292 1195.8 1119.1 1058.7 1008.2 951.1
1004.9 833.6 636.2 486.1 360.5 150.1 0
4021.3 4316.6 4504.2 4558 4528.6 4460.1 4365.5 4205.6 4031.1 3920.1
3828.8 3727.6 3615.1 3450.3 3236.6 2965.8 2657.5 2349.2 2109.3 1949.5
1797.8 1681.9 1528.6 1396.4 1272.5 1174.6 1097.9 1039.2 995.1 938
1037.5 768.4 608.5 489.4 363.8 150.1 0
